SLVAE86B september   2019  – august 2023 BQ75614-Q1 , BQ79612-Q1 , BQ79614-Q1 , BQ79616 , BQ79616-Q1 , BQ79631-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Command Frames
    1. 1.1 Structure
      1. 1.1.1 Initialization Byte
      2. 1.1.2 Device ID Address
      3. 1.1.3 Register Address
      4. 1.1.4 Data
      5. 1.1.5 CRC
    2. 1.2 Command Frame Template Tables
    3. 1.3 ReadReg and WriteReg Functions
      1. 1.3.1 ReadReg
      2. 1.3.2 WriteReg
      3. 1.3.3 Packet Types Available in Sample Code
  5. Quick Start Guide
  6. Wake Sequence
  7. Auto-Addressing
    1. 4.1 Steps
    2. 4.2 Example Commands for ThreeDevices
  8. Read Cell Voltages
    1. 5.1 Steps
    2. 5.2 Example Commands for ThreeDevices
    3. 5.3 Convert to Voltages
  9. Cell Balancing
    1. 6.1 Steps
    2. 6.2 Example Commands
  10. OVUV
    1. 7.1 Steps
  11. OTUT
    1. 8.1 Steps
  12. Reverse Addressing
    1. 9.1 Steps
    2. 9.2 Example Commands for ThreeDevices
  13. 10Revision History

Steps

  1. Make sure ACTIVE_CELL has been set up for the desired number of channels.
  2. Enable TSREF by writing CONTROL2 = 0x01.
  3. Wait 6 ms for TSREF to fully enable.
  4. Write OT and UT thresholds for all GPIO inputs by writing OTUT_THRESH[OT_THR4:0 and UT_THR2:0].
  5. Configure which GPIO pin to sense by writing the GPIO_CONF1 to GPIO_CONF4 registers with each desired GPIO pin set as ADC and OTUT inputs
  6. Set OTUT mode to round robin, and set OTUT_GO to begin the OTUT protector by writing OTUT_CTRL = 0x03.