SLVAE95B April   2019  – December 2019 LP8733 , TPS6521815 , TPS6521825 , TPS65218D0

 

  1.   Revision History

TI Tech Note

Can PMICs Be Changed?

Using a multi-rail power management IC (PMIC) for an applications processor is common, but typically the vendor recommends the PMIC that must be used for each processor. Even if the suggested PMIC is not ideal for the needs of the processor, often the complexity makes it difficult to swap out the PMIC for another solution. The purpose of this tech note is to show that the TPS6521825 and LP873347 PMICs can provide power for the i.MX 8M Mini and i.MX 8M Nano processor.

Why the TPS6521825 and LP873347?

The TPS6521825 and LP873347 devices have an input range from 2.8 to 5.5 V, making this solution appropriate for applications powered from a 3.3-V or 5-V DC supply or a Li-Ion battery. The LP873347 device has two step-down converters that provide the dynamic (0.85-V to 1.0-V) power rails required for the ARM® and VPU/GPU/DRAM cores while two 300-mA LDOs provide power for MIPI. The TPS6521825 device has four step-down converters that generate another 0.85-V rail for the SoC core, the 1.2 V (or 1.35-V) rail required for DDR4 (or DDR3L) memory, a 3.3-V rail required for I/Os, and a 1.8-V rail for additional I/Os. A low-dropout (LDO) regulator provides 1.8 V for the processor analog domain at up to 400-mA. The TPS6521825 automatically sequences these rails in the correct power-up sequence for the i.MX 8M Mini and Nano processor.

How Do Designers Make the Switch?

The TPS6521825 output voltages and sequencing order are determined by an EEPROM-backed register map, which are pre-programmed to work with the LP873347 to power the i.MX 8M Mini and Nano processor. To order pre-programmed samples of the TPS6521825RSLR and LP873347RHDR for the NXP i.MX 8M Mini and Nano processor that match this tech note, visit the TPS6521825 product folder and the LP8733 product folder.

Table 1. i.MX 8M Mini, Nano Power Requirements

TPS6521825 and LP873347 PMICs i.MX 8M Mini, Nano processor
POWER-UP SEQUENCE POWER SUPPLY (OUTPUT) OUTPUT CURRENT [mA] OUTPUT VOLTAGE [V] POWER SUPPLY (INPUT) VOLTAGE RATING [V] MAX CURRENT [mA]
4 LP873347
Buck0
3000 0.85 / 0.9(2) / 0.95 VDD_VPU(4), VDD_GPU, VDD_DRAM, VDD_DRAM_PLL_0P8 0.805 (min), 0.9 (max) /
0.855 (min), 0.95 (max) /
0.9 (min), 1.0 (max)
2500
5 LP873347
Buck1
3000 0.85 / 0.95(2) / 1.0 VDD_ARM 0.805 (min), 0.95 (max) /
0.9 (min), 1.0 (max) /
0.95 (min), 1.05 (max)
2200
10 LP873347
LDO0
300 1.2 VDD_MIPI_1P2 Minimum: 1.14
Maximum: 1.26
4
4 LP873347
LDO1
300 0.9 VDD_MIPI_0P9 Minimum: 0.855
Maximum: 1.0
256
3 TPS6521825
DCDC1
1800 0.85 VDD_SOC, VDD_ANA_0P8, Misc_0P8 Minimum: 0.805
Maximum: 0.9
1050
8 TPS6521825
DCDC2
1800 1.1(2) NVCC_DRAM Minimum: 1.14
Maximum: 1.26
≈1500(1)
9 TPS6521825
DCDC3
1800 3.3 NVCC_xxx (3.3 V) Minimum: 3.0
Maximum: 3.6
IO Current
7 TPS6521825
DCDC4
1600 1.8 NVCC_xxx (1.8 V) Minimum: 1.71
Maximum: 1.89
IO Current
6 TPS6521825
LDO1
400 1.8 VDD_ANAx_1P8, Misc_1P8 Minimum: 0.78
Maximum: 0.9
366
2 TPS6521825
DCDC5
25 0.8(3) VDD_SNVS_0P8 Minimum: 0.76
Maximum: 0.9
10
1 TPS6521825
DCDC6
25 1.8 NVCC_SNVS_1P8 Minimum: 1.62
Maximum: 1.98
3
N/A TPS6521825
LS2/LS3
1820 5 MIPI CSI, MIPI DSI, other 5-V peripherals N/A ≈900(1)
The maximum current for this rail is not listed in the i.MX 8M Mini data sheet.
This is the default value recommended for this design at power-up. VDD_VPU_GPU_DRAM and VDD_ARM require DVFS. NVCC_DRAM also supports DDR4 (1.2 V) and DDR3L (1.35 V), which would require reprogramming the EEPROM register of the TPS6521825 device for DCDC2.
To generate 0.8 V for VDD_SNVS, a resistor divider is used to lower the output voltage of DCDC5.
VDD_VPU is not included in the i.MX 8M Nano. All other rails are still present.

Table 2. Adjacent Tech Notes

Processor Title
i.MX 6Solo and 6DualLite Powering the NXP i.MX 6Solo, 6DualLite with the TPS6521815 PMIC
i.MX 7Solo and 7Dual Powering the NXP i.MX 7 Processor with the TPS6521815 PMIC