SLVAEI5A december 2019 – june 2023 TPS25830-Q1 , TPS25830A-Q1 , TPS25831-Q1 , TPS25840-Q1
When the output VBUS is short circuited to VBAT, the VBAT voltage charges the output capacitor C4, and at the same time charges C3 through R3. When the voltage of BUS pin exceeds 7 V, the external FET is closed, and the LS_GD is set from high to low. Figure 2-4 shows the test results.
CH1 = 5 V/div, CH2 = 2 V/div, CH3 = 5 V/div, CH4 = 5 V/div, 20 µS/div |