SLVAEW6 December 2020 TPS2661
TPS26610 device integrates accurate current limiting (±30mA) and over-voltage cut-off protection for protection of Burden resistor from miswiring events. Additional Zener diodes and PTC are not required with TPS26610 for protection of burden resistor. A TVS is required for clamping of signal line surge transients (IEC61000-4-5). Figure 4-1illustrates the application circuit with TPS26610 for current input protection.