SLVAFI6 august   2023 TPS562242 , TPS563252 , TPS563257

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2An Overview of D-CAP3 Control Mode
  6. 3Method to Choose an LC Combination
  7. 4Reducing Output Voltage Ripple
  8. 5Optimizing Load Transient Response
  9. 6Summary
  10. 7References

Introduction

The TPS56x25x is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3 V to 17 V and supports output voltages between 0.6 V and 10 V. TPS56x25x uses small SOT563 package which is 1.6 mm × 1.6 mm and uses HotRod package technology. TPS56x25x has good thermal performance and loop stability. Table 1-1 shows the comparison table for TPS56x25x family parts. These parts can be widely used in Wi-Fi™ access point, switch, router, pro-audio, TV, STB and so on.

Table 1-1 TPS56x25x Family Part Comparison Table
PN Max load current Mode Frequency Vref
TPS563252 3 A ECO 1.2 MHz 0.6 V
TPS563257 3 A FCCM 1.2 MHz 0.6 V
TPS564252 4 A ECO 600 kHz 0.6 V
TPS564255 4 A OOA 600 kHz 0.6 V
TPS564257 4 A FCCM 600 kHz 0.6 V
TPS562242 2 A ECO 1.4 MHz 0.8 V