SLVAFM5 September 2023 TPS628501-Q1 , TPS628502-Q1 , TPS629210-Q1 , TPS629211-Q1
When making system design decisions, selecting the right package for a device can critically influence the reliability and performance of the end system. In some applications, package type and characteristics are a key consideration. Some factors to keep in mind are size, pinout, and thermal and electrical performance.
Modern automotive, industrial, and enterprise power trees are powering more devices than ever. To keep up with expanding power trees, battery-operated systems rely on efficient, low-leakage converters to maintain battery charge and health when connected to many points of load. To further enable more efficient production and thermal capabilities of automotive and industrial systems, the extended leads SOT-5X3 DYC package have been adopted to some Texas Instruments automotive power products.
Reliability across multiple points of load is a key concern for OEMs. Optical and X-ray inspections are used to validate SMT device solder joint cohesion and alignment. Due to the costliness of X-ray inspection technology, optical inspections are preferred by some automotive OEMs. The DYC package provides visual clarity to the state of the solder bridging of a device to a solder pad on a PCB.
Since the pin leads of the DRL package are the same length of the pad, there is greater difficultly in verifying if the solder joint between the lead and the PCB pad has a valid, reliable connection. For many SOT-5X3 packages, this cannot be determined on optical and X-ray inspection alone and as a result, electrical testing is required. However, electrical testing can incur greater testing and manufacturing costs. The DYC package features extended pin leads that are physically longer than the pad without changing the footprint of the package. The leads of the DYC package can be optically and X-ray inspected for solder connection integrity, which can increase the speed of validation and quality-compliance. All designs that undergo optical and X-ray testing can benefit from higher efficiency inspection workflow of the DYC package.
Managing thermal dissipation is a key requirement for these systems. The wide range of thermal loads for these devices require for high thermal conductivity away from the converter. A benefit of the DYC package is increased thermal efficiency due to the increased surface area to the lead frame. Designs targeted for high-ambient temperature environments, such as automotive powertrain or zonal architecture modules, can benefit from higher thermal efficiency.
Part Number | TPS628501-Q1 | TPS628502-Q1 | TPS629211-Q1 | TPS629210-Q1 |
---|---|---|---|---|
Input Voltage | 2.7–6 V | 2.7–6 V | 3–10 V | 3–17 V |
Output Voltage | 0.6–5.5 V | 0.6–5.5 V | 0.4–5.5 V | 0.4–5.5 V |
Output Current | 1 A | 2 A | 1 A | 1 A |
Quiescent Current (typ) | 0.017 mA | 0.017 mA | 0.004 mA | 0.004 mA |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2023, Texas Instruments Incorporated