SLVAFT6 September 2024 TPS23521 , TPS23523 , TPS23525
Considering the previous design guidelines, the test setup was made using TPS23521, OPA863, and TPS7A4001 EVMs and configured the circuit in Figure 5-2 with the following component values.
R1 = 54kΩ, R2= 2kΩ, Rf= 100kΩ, Rg= 237kΩ, and COUT = 500µF.