SLVAFZ3 December   2024 DRV8161 , DRV8162 , DRV8350 , DRV8350F , DRV8353 , DRV8353F

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2System Power Requirements
  6. 3Motor Current and MOSFET Selection
    1. 3.1 How Does a BLDC Motor Driver System Work?
    2. 3.2 Motor Current and QG Value Relation
    3. 3.3 Role of a Motor Driver
    4. 3.4 Can my MOSFET be Driven or Commutated?
      1. 3.4.1 Example 1 – Medium Power (4.8kW – 48V × 100A)
      2. 3.4.2 Example 2 – High Power (19.2kW – 48V × 400A)
  7. 4Motor Driver Specifications to Consider
    1. 4.1 DRV8353 - Internally Generated Gate Drive Supply
    2. 4.2 DRV8161/DRV8162 – Externally Generated Gate Drive Supply
  8. 5Advantages of TI’s BLDC Drivers With Smart Gate Drive
  9. 6Maximum Source and Sink Current and QGD
  10. 7Older Designs
  11. 8Summary
  12. 9References

Introduction

When designing the motor driver system, the key consideration is to account for the power needed to move the payload within the mechanical constraints of the end application. The torque needed to drive the payload directly corresponds to the power requirement for the motor. The motor selected needs to be rated for the bus voltage of the system and be able to deliver the current required from the application.