SLVAFZ3 December   2024 DRV8161 , DRV8162 , DRV8350 , DRV8350F , DRV8353 , DRV8353F

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2System Power Requirements
  6. 3Motor Current and MOSFET Selection
    1. 3.1 How Does a BLDC Motor Driver System Work?
    2. 3.2 Motor Current and QG Value Relation
    3. 3.3 Role of a Motor Driver
    4. 3.4 Can my MOSFET be Driven or Commutated?
      1. 3.4.1 Example 1 – Medium Power (4.8kW – 48V × 100A)
      2. 3.4.2 Example 2 – High Power (19.2kW – 48V × 400A)
  7. 4Motor Driver Specifications to Consider
    1. 4.1 DRV8353 - Internally Generated Gate Drive Supply
    2. 4.2 DRV8161/DRV8162 – Externally Generated Gate Drive Supply
  8. 5Advantages of TI’s BLDC Drivers With Smart Gate Drive
  9. 6Maximum Source and Sink Current and QGD
  10. 7Older Designs
  11. 8Summary
  12. 9References

Motor Driver Specifications to Consider

The following are two examples of 100V rated gate drivers from TI’s BLDC portfolio that are designed to drive 48V motor systems.