The TPS53319EVM-136 evaluation module (EVM) uses the TPS53319. The TPS53319 is a D-CAP mode, 14-A synchronous buck converter with integrated MOSFETs. The device provides a fixed 1.5-V output at up to 14 A from a 12-V input bus.
The TPS53319EVM-136 features:
PARAMETER(1) | TEST CONDITIONS | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
Voltage range | VIN | 8 | 12 | 20 | V |
Maximum input current | VIN = 8 V, IO = 14 A | 2.874 | A | ||
No load input current | VIN = 20 V, IO = 0 A with auto skip mode | 0.7 | mA | ||
OUTPUT CHARACTERISTICS | |||||
Output voltage VOUT | 1.5 | V | |||
Output voltage regulation | Line regulation (VIN = 8 V–20 V) | 0.1% | |||
Load regulation (VIN = 12 V, IO = 0 A–14 A), auto-skip | 1% | ||||
Output voltage ripple | VIN = 12 V, IO = 14 A | 15 | mVpp | ||
Output load current | 0 | 14 | A | ||
Output over current | 16 | A | |||
SYSTEMS CHARACTERISTICS | |||||
Switching frequency | 500 | kHz | |||
Peak efficiency | VIN = 12 V, 1.5 V/8 A | 91.68% | |||
Full load efficiency | VIN = 12 V, 1.5 V/14 A | 90.04% | |||
Operating temperature | 25 | °C |