SLVU728A May 2012 – December 2021 TPS53318 , TPS53319
PARAMETER(1) | TEST CONDITIONS | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
Voltage range | VIN | 8 | 12 | 20 | V |
Maximum input current | VIN = 8 V, IO = 14 A | 2.874 | A | ||
No load input current | VIN = 20 V, IO = 0 A with auto skip mode | 0.7 | mA | ||
OUTPUT CHARACTERISTICS | |||||
Output voltage VOUT | 1.5 | V | |||
Output voltage regulation | Line regulation (VIN = 8 V–20 V) | 0.1% | |||
Load regulation (VIN = 12 V, IO = 0 A–14 A), auto-skip | 1% | ||||
Output voltage ripple | VIN = 12 V, IO = 14 A | 15 | mVpp | ||
Output load current | 0 | 14 | A | ||
Output over current | 16 | A | |||
SYSTEMS CHARACTERISTICS | |||||
Switching frequency | 500 | kHz | |||
Peak efficiency | VIN = 12 V, 1.5 V/8 A | 91.68% | |||
Full load efficiency | VIN = 12 V, 1.5 V/14 A | 90.04% | |||
Operating temperature | 25 | °C |