SLVU895B March 2013 – January 2022 LMZ31704 , LMZ31707 , LMZ31710
Twelve wire-loop test points and two scope probe test points have been provided as convenient connection points for digital voltmeters (DVM) or oscilloscope probes to aid in the evaluation of the device. A description of each test point follows:
Test Point | Description |
---|---|
PVIN | Input voltage monitor. Connect DVM to this point to measure efficiency. |
VOUT | Output voltage monitor. Connect DVM to this point to measure efficiency, line regulation, and load regulation. |
AGND | Input and output voltage monitor grounds (located between terminal blocks). Reference the above DVMs to any of these four analog ground points. |
PVIN Scope (J1) | Input voltage scope monitor. Connect an oscilloscope to this set of points to measure input ripple voltage. |
VOUT Scope (J2) | Output voltage scope monitor. Connect an oscilloscope to this set of points to measure output ripple voltage and transient response. |
PWRGD | Monitors the power-good signal of the device. This is an open-drain signal that requires an external pullup resistor if monitoring is desired. A 10-kΩ to 100-kΩ pullup resistor is recommended. PWRGD is high if the output voltage is within 92% to 107% of its nominal value. |
INH/UVLO | Connect this point to control ground to inhibit the device. Allow this point to float to enable the device. An external resistor divider can be connected between this point, control ground, and VIN to adjust the UVLO of the device. |
RT/CLK | Connects to the RT/CLK pin of the device. An external clock signal can be applied to this point to synchronize the device to an appropriate frequency. |
SS/TR | Connects to the internal slow-start capacitor of the device. An external capacitor can be connected from this point to control ground to increase the slow-start time of the device. This point can also be used to track applications. |
SYNC_OUT | This output provides a clock signal that is 180° out of phase with the PH node of the device and can be used to synchronize other devices. |
AGND | Control ground (located along bottom of EVM). Reference any signals associated with the control test points to this analog ground point. |