SLVUAA6B November 2014 – October 2022 TPS65218 , TPS6521815 , TPS6521825 , TPS6521835 , TPS6521845 , TPS65218D0
Table 8-1 lists the BOM for this EVM.
Designator | Description | Value | Voltage Rating | Dielectric | Footprint | Qty. | Manufacturer | Manufacturer PN |
---|---|---|---|---|---|---|---|---|
C1, C3, C4 |
Capacitor |
10µ |
16V |
X5R |
805 |
3 |
MuRata |
GRM21BR61C106KE15L |
C8 | Capacitor | 10µ | 6.3 V | X7R | 805 |
1 |
TDK | C2012X7R0J106K125AB |
C2, C5–C7, C11, C12, C14, C17–C19 | Capacitor | 4.7µ | 10V | X7R | 805 | 10 | TDK | C2012X7R1A475K125AC |
C10, C16, C23–C26 | Capacitor | 10µ | 10V | X7R | 805 | 6 | TDK | C2012X7R1A106K125AC |
C9, C21, C22 | Capacitor | 100n | 100V | X5R | 805 | 3 |
TDK |
C2012X5R2A104K125AA |
C13 | Capacitor | 4.7µ | 25V | X5R | 805 | 1 | TDK |
C2012X5R1E475K125AB |
C15 | Capacitor | 10µ | 16V | X7R | 805 | 1 | Samsung | CL21B106KOQNNNE |
C28 | Capacitor | 47µ | 10V | X5R | 805 | 1 | TDK | C2012X5R1A476M125AC |
C20 | Capacitor | 1µ | 10V | X7R | 805 | 1 | TDK | C2012X7R1A105K |
C27 | Capacitor | 470µ | 25V | CAP_EEE Size G | 0 | Panasonic | EEE1EA471UAP | |
C29, C30, C31, C32 | Capacitor | 68µ | 16V | 6032 | 0 | Kemet | B45197A3686+30 | |
L1, L2, L3, L4 | Inductor | 1.5µ | IND_SPM3012 | 4 | TDK | SPM3012T-1R5M | ||
L5, L6 | Inductor | 10µ | 805 | 2 | TDK | MLZ2012N100LT | ||
R1, R2, R4, R6, R9, R10, R12, R19, R20, R21 | Resistor | 100K | 603 |
10 |
Vishay-Dale |
CRCW0603100KFKEA |
||
R3, R5, R7, R8, R11, R23, R24 | Resistor | 0 | 805 | 7 |
Vishay-Dale |
CRCW08050000Z0EAHP |
||
R13–R18 | Resistor | 1K | 603 | 0 |
Vishay-Dale |
CRCW06031K00FKEA |
||
R22 | Resistor | 10 | 603 | 1 | Vishay-Dale |
CRCW060310R0JNEAHP |
||
R25, R26 | Resistor | 4.75K | 603 | 2 | Vishay-Dale |
CRCW06034K75FKEA |
||
S1 |
Switch |
32V |
6.3x5.36x6.6 mm |
1 |
C&K Components |
KT11P2JM34LFS |
||
U1 | PMIC | RSL (S-PQFP-N48) 0.4 pitch | 1 | Texas Instruments | TPS65218D0 |