SLVUAK3C February 2016 – May 2021 TPS82130 , TPS82140 , TPS82150
Table 1-3 shows the PWR720 EVM thermal data after considering the printed-circuit board (PCB) design of real applications. Compared to the JEDEC values listed in the data sheet, the PWR720 EVM design uses thicker copper on the 2 internal layers, has bigger planes connecting to the IC, and uses a thinner PCB. These improve the thermal performance. But the PCB is smaller than the standard JEDEC PCB, and this decreases the thermal performance. Overall, these differences improve the thermal performance and more closely match a real end application.
Thermal Metric(1) | TPS821x0EVM-720 | TPS821x0 Data Sheet (JEDEC 51-5) | Unit | |
---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance | 46.1 | 58.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 9.4 | 9.4 | |
RθJB | Junction-to-board thermal resistance | 14.4 | 14.4 | |
ψJT | Junction-to-top characterization parameter | 0.9 | 0.9 | |
ψJB | Junction-to-board characterization parameter | 14.0 | 14.2 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 21.3 | 21.3 |