SLVUBN2 May 2022 TPS62088A , TPS62089A
Table 1-1 provides a summary of the TPS6208xAEVM-187 performance specifications.
Specification | Test Conditions | Min | Typ | Max | Unit |
---|---|---|---|---|---|
Input voltage | 2.4 | 5 | 5.5 | V | |
Output voltage setpoint | 1.8 | V | |||
Output current |
TPS62088A | 0 | 3000 | mA | |
TPS62089A |
0 |
2000 |
mA |