SLVUBZ0A November 2020 – December 2020 TPS2116
This section provides an overview of the TPS2116 evaluation board connector and jumpers. Table 3-1 describes the input and output connectors and jumpers. Table 3-2 describes the different test points and functinality. Table 3-3 describes the jumper functionality and configurations.
Input | Connector and Test Point | Label | Description |
---|---|---|---|
VIN1 | J1 | VIN1+ | VIN1 Input connector |
TP1 | VIN1 | VIN1 input test point | |
TP2 | VIN1 SENSE | VIN1 SENSE test point | |
VIN2 | J3 | VIN2+ | VIN2 Input connector |
TP3 | VIN2 | VIN2 input test point | |
TP4 | VIN2 SENSE | VIN2 SENSE test point | |
VOUT | J4 | VOUT+ | VOUT output connector |
TP5 | VOUT SENSE | VOUT SENSE test point | |
TP6 | VOUT | VOUT output test point | |
GND | J2 | GND | GND connector for inputs |
J5 | GND | GND connector for output | |
TP10, TP11, TP12, TP13 | GND | Test point for GND |
Input | Test point | Label | Description |
---|---|---|---|
VOUT | TP7 | ST | Output status pin test point |
VIN1 | TP8 | PR1 | Priority test point for VIN1 |
TP9 | MODE | Mode pin test point |
Input | Jumper | Label | Description |
---|---|---|---|
VIN1 | JP1, JP2, JP3 | 1.8 V, 3.3 V, 5 V | Configures voltage divider for priority operation |
JP4 | JP4 | Configures mode of operation
| |
VOUT | JP5 | JP5 | Sets hysteresis
|
JP6 | JP6 | 1-μF outputcapacitor | |
JP7 | JP7 | 10-μF outputcapacitor | |
JP8 | JP8 | 100-μF outputcapacitor | |
JP9 | JP9 | 10-Ω output resistor |