SLVUCP5 june   2023 TPSM828510 , TPSM828511 , TPSM828512

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Performance Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Adjustable-Output IC U1 Operation
      3. 2.2.3 Feedforward Capacitor
      4. 2.2.4 Soft-Start Time
  9. 3Implementation Results
    1. 3.1 TPSM82851xEVM Test Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Introduction

The TPSM82851xEVM facilitates the evaluation of the TPSM82851x 0.5-A, 1-A and 2-A pin to pin compatible step-down converter power modules in a 2.7-mm × 3-mm × 2-mm overmolded QFN package. SR001-001 uses the 0.5-A TPSM828510 device, SR001-002 uses the 1-A TPSM828511 device and SR001-003 uses the 2-A TPSM828512 device. The EVMs regulate the output voltage to 1.8 V with the input voltage from 2.7 V to 6 V. This user's guide describes the characteristics, operation, and use of the TPSM82851xEVM Evaluation Module (EVM) with a complete schematic diagram, printed circuit board layouts, and bill of materials are included in this document.

The TPSM82851x device is a synchronous, step-down converter power module optimized for a small solution size and high efficiency. The devices focus on high-efficiency, step-down conversion over a different output current range. The internal compensation circuit allows a compact solution and small external components. The device is available in a 2.7-mm × 3-mm × 2-mm overmolded QFN package.