SLVUCS0 july 2023 TPS552872 , TPS552872-Q1
Table 4-1 lists the EVM bill of materials.
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C3 | 1 | 68uF | CAP, Polymer Hybrid, 68 uF, 50 V, +/- 20%, 30 ohm, 8x10 SMD | 8x10 | EEHZA1H680P | Panasonic |
C4, C5 | 2 | 10uF | CAP, CERM, 10 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 1206 | 1206 | CGA5L1X7R1H106K160AC | TDK |
C6, C15, C23 | 3 | 1uF | CAP, CERM, 1 µF, 50 V,+/- 20%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61H105ME13D | MuRata |
C7, C8, C13, C14 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0402 | 0402 | GRM155R71H104ME14D | MuRata |
C9, C11 | 2 | 0.1µF ±10% 50 V Ceramic Capacitor X8L 0603 (1608 Metric) | 0603 | GCM188L81H104KA57D | Murata Electronics North America | |
C10 | 1 | 4.7uF | CAP, CERM, 4.7 µF, 16 V,+/- 10%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61C475KE13D | MuRata |
C12, C24, C25, C29 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H104K050BB | TDK |
C16, C17, C18, C19 | 4 | 22 µF | Cap Ceramic 22uF 25 V X7R 20% Pad SMD 1210 +125°C Automotive T/R | 1210 | CGA6P3X7R1E226M250AB | TDK |
C26, C28, C30, C31 | 4 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B3X7R1H103K050BB | TDK |
C27 | 1 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B2C0G1H101J050BA | TDK |
FID4, FID5, FID6 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
J1, J2, J3, J4 | 4 | Terminal, Turret, TH, Double | Keystone1502-2 | 1502-2 | Keystone | |
JP1, JP6, JP7 | 3 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
JP2, JP3, JP4, JP5 | 4 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik | |
L1 | 1 | 1uH | Shielded Power Inductor, 1uH, 20%, 17.8A IRMS, 5.8mOhm DCR max, AECQ200 Grade1, 5.28x5.48x3.1mm | SMT_IND_5MM28_5MM48 | XGL5030-102MEC | Coilcraft |
R3 | 1 | 147k | RES, 147 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402147KFKED | Vishay-Dale |
R4 | 1 | 20 m | Res Thick Film 1206 0.02 Ohm 1% 1W ±75ppm/°C Molded SMD SMD Embossed T/R | 1206 | CRF1206-FZ-R020ELF | Bourns |
R5 | 1 | 115k | RES, 115 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402115KFKED | Vishay-Dale |
R6 | 1 | 49.9 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040249R9FKED | Vishay-Dale |
R7, R9 | 2 | 10 | RES, 10.0, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210R0FKED | Vishay-Dale |
R8 | 1 | 8.06k | RES, 8.06 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04028K06FKED | Vishay-Dale |
R10 | 1 | 9.31k | RES, 9.31 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04029K31FKED | Vishay-Dale |
R11 | 1 | 150k | RES, 150 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402150KFKED | Vishay-Dale |
R12, R13, R14 | 3 | 102k | RES, 102 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW0402102KFKED | Vishay-Dale |
R15 | 1 | 11.3k | RES, 11.3 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040211K3FKED | Vishay-Dale |
SH-JP1, SH-JP2, SH-JP3, SH-JP4 | 4 | Shunt, 100mil, Gold plated, Black | Shunt 2 pos. 100 mil | 881545-2 | TE Connectivity | |
TP1, TP2, TP3, TP4, TP5, TP6, TP7 | 7 | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone Electronics | |
U1 | 1 | Automotive, 36-V, 4-Switch, Integrated Buck-boost Converter | VQFN21 | TPS552872RYQR | Texas Instruments | |
C1, C2 | 0 | 2200 pF | CAP, CERM, 2200 pF, 250 V, +/- 10%, X7R, 0805 | 0805 | GRM21AR72E222KW01D | MuRata |
C20, C21 | 0 | 22 µF | Cap Ceramic 22uF 25 V X7R 20% Pad SMD 1210 +125°C Automotive T/R | 1210 | CGA6P3X7R1E226M250AB | TDK |
C22 | 0 | 100uF | CAP, AL, 100 uF, 35 V, AEC-Q200 Grade 2, SMD | D6.3xL5.8mm | EEHZK1V101XP | Panasonic |
C32 | 0 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B2C0G1H101J050BA | TDK |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
R1, R2 | 0 | 2.2 | RES, 2.20, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8RQF2R2V | Panasonic |
R16 | 0 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0FKED | Vishay-Dale |