SLVUCS8 April   2024 TPS3842 , TPS3842-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Connectors
      1. 2.1.1 EVM Test Points
      2. 2.1.2 EVM Jumpers
    2. 2.2 EVM Setup and Operation
      1. 2.2.1 Capacitor Sense Time Delay
      2. 2.2.2 Capacitor Reset Time Delay
      3. 2.2.3 Input Power (VDD)
  7. 3Hardware Design Files
    1. 3.1 TPS3842EVM Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation

Device Information

The TPS3842EVM is shipped preinstalled with the TPS3842A011DRLR device, but can be used with any TPS3842-Q1 and TPS3842 variant. The TPS3842 family has built-in self-test functionality for voltages up to 42V.