SLVUCS8 April   2024 TPS3842 , TPS3842-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Connectors
      1. 2.1.1 EVM Test Points
      2. 2.1.2 EVM Jumpers
    2. 2.2 EVM Setup and Operation
      1. 2.2.1 Capacitor Sense Time Delay
      2. 2.2.2 Capacitor Reset Time Delay
      3. 2.2.3 Input Power (VDD)
  7. 3Hardware Design Files
    1. 3.1 TPS3842EVM Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1. 4.1 Trademarks
  9. 5Related Documentation

Specification

MIN MAX UNIT
Voltage VDD 1.9 42 V
Voltage VSENSE, VRESET 0 42

V

Voltage VCTS, VCTR 0 5 V
Current IRESET, IBIST 0 ±10 mA
Temperature Operating junction temperature, TJ –40 125 °C