SLVUCS8
April 2024
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Connectors
2.1.1
EVM Test Points
2.1.2
EVM Jumpers
2.2
EVM Setup and Operation
2.2.1
Capacitor Sense Time Delay
2.2.2
Capacitor Reset Time Delay
2.2.3
Input Power (VDD)
3
Hardware Design Files
3.1
TPS3842EVM Schematic
3.2
PCB Layouts
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
5
Related Documentation
Features
Wide supply voltage range: 1.9V to 42V
VDD, SENSE, and
RESET
are rated to 42V
Low quiescent current: 850nA (typical)
High threshold accuracy: 0.5% (typical)
Capacitor programmable adjustable delay time with CTR pin
Capacitor programmable deglitch delay time with CTS pin