SLVUCS8 April 2024
DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
!PCB | 1 | Printed Circuit Board | ||||
C1, C7 | 2 | 1nF | Cap Ceramic 1nF 100V X7R 10% Pad SMD 0805 +125°C Automotive T/R | 0402 | GRM188R72D102KW07D | TDK |
C2, C6 | 2 | 100pF | Multilayer Ceramic Capacitors 100pF ±5% 100V C0G SMD 0402 | 0402 | CGA2B2NP02A101J050BA | TDK |
C3, C8 | 2 | 100nF | Cap Ceramic 100nF 100V X7R 10% Pad SMD 0805 +125°C Automotive T/R | 0603 | 06035C104KAZ2A | TDK |
C4, C9 | 2 | 1 uF | Cap Ceramic 1uF 100V X7S 10% Pad SMD 0805 +125°C Automotive T/R | 0603 | CGA3E1X7R1V105K080AE | TDK |
C5 (DNI), C10 (DNI) | 0 | Cap Ceramic 100nF 100V X7R 10% Pad SMD 0805 +125°C Automotive T/R | 805 | |||
CIN | 1 | 100nF | Cap Ceramic 100nF 100V X7S 10% Pad SMD 0603 +125°C Automotive T/R | 0402 | CGA2B3X7R1H104K050BD | TDK |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | NYPMS4400025PH | B&F Fastener | ||
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone Electronics | ||
J1, J5 | 2 | Male Header, Pitch 2.54mm, 2 x 4 Position, Height 8.38mm, Tail Length 5.08mm, -55℃ to 125℃, RoHS, Bulk | TSW-104-08-L-D | Samtech | ||
J2, J4 | 2 | Post Terminal Strip Assembly, Pitch 2.54mm, 2 x 5 Position, Height 8.58mm, Tail Length 2.5mm, -55℃ to 125℃, RoHS, Bulk | TSW-105-07-G-D | Samtech | ||
J3, J6, J7 | 3 | 0.025in SQ Post Header, Through-hole, Vertical, -55℃ to 125℃, 2.54mm Pitch, 3-Pin, Male, RoHS | TSW-103-07-G-S | Samtech | ||
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady | ||
R1 | 1 | 1.5M | 0402 | RMCF0402FT1M50 | Yageo | |
R2 | 1 | 715 K | 0402 | CRCW0402715KFKED | Yageo | |
R3 | 1 | 324 K | 0402 | CRCW0402324KFKED | Yageo | |
R4 (DNI), Ra (DNI), Rb (DNI) | 0 | 0402 | ||||
R5 | 1 | 1.2M | 0402 | ERJ-2GEJ125X | Yageo | |
R6 | 1 | 43 K | 0402 | ERJ-2RKF4302X | Panasonic | |
R7 | 1 | 150 K | 0402 | ERJ-2RKF1503X | Yageo | |
R8 | 1 | 220 K | 0402 | RC0402FR-07220KL | Yageo | |
R9 | 1 | 360 K | 0402 | ERJ-2RKF3603X | Yageo | |
RP | 1 | 10 K | 0402 | ERJPA2F1002X | Yageo | |
TP1, TP2, TP3, TP4, TP7 | 5 | Terminal DBL Turret, Through Hole, RoHS | 1502-2 | Keystone Electronics | ||
TP5, TP6, TP8, TP9, TP10, TP11 | 6 | Test Point, 1 Position SMD, RoHS, Tape and Reel | 5019 | Keystone Electronics | ||
U1 | 1 | TPS3842A011DRLR | TPS3842A011DRLR | Texas Instruments |