SLVUCZ9 July 2024 DRV81004-Q1 , DRV81008-Q1 , DRV81620-Q1
The DRV81080-Q1 is a eight channel high-side driver with integrated protection and diagnostics. The following image and table can be used as a guide to configure the motor driver through the GUI to control relays, LEDs, Lamps and motors in automotive and industrial applications.
Component | Description |
---|---|
A |
Active Mode
|
B |
nSLEEP
|
C |
Input Pins (IN0 and IN1)
|
D |
Output Control
|
E |
Enable Open Load Current
|
F |
Input Mapping
Note:
By default, IN0 is connected to CH-2 and IN1 is connected to CH-3. |
G |
Output Clear
|
H |
Bulb Inrush Mode
|
I |
Enable OLON Diagnostics
|
J |
Connect PWM Output
|
K |
PWM Mapping
|