SLYA042 July 2024 FDC1004 , FDC1004-Q1
VCM = 12V
VDIFF (mV) | VREF (V) | VOUT, Differential (V) | ||||
---|---|---|---|---|---|---|
-40°C | 25°C | +125°C | -40°C | 25°C | +125°C | |
-0.5 | 0.18129 | 0.18114 | 0.18094 | -0.10265 | -0.102 | -0.10124 |
0 | 0.18129 | 0.18114 | 0.18094 | -0.00266 | -0.002 | -0.00131 |
12 | 0.18133 | 0.18118 | 0.18998 | 2.397 | 2.396 | 2.397 |
23 | 0.18136 | 0.18121 | 0.18101 | 4.596 | 4.595 | 4.596 |
23.5 | 0.18136 | 0.18121 | 0.18101 | 4.696 | 4.696 | 4.696 |
23.75 | 0.18136 | 0.18121 | 0.18101 | 4.745 | 4.745 | 4.7459 |
VDIFF (mV) | VCM (V) | VREF (V) | VOUT, Differential (V) |
---|---|---|---|
23 | 15 | 0.18988 | 4.59534 |
23 | 9 | 0.17213 | 4.59674 |
23 | 25 | 0.21948 | 4.59294 |
23 | 0 | 0.14555 | 4.59945 |
VCM = 12V
VDIFF (mV) | VREF (V) | VOUT, Differential (V) | ||||
---|---|---|---|---|---|---|
-40°C | 25°C | +125°C | -40°C | 25°C | +125°C | |
-0.8 | 0.18132 | 0.18115 | 0.18096 | -0.14397 | -0.1438 | -0.14342 |
-0.75 | 0.18132 | 0.18115 | 0.18097 | -0.13515 | -0.1349 | -0.13463 |
-0.6 | 0.18131 | 0.18115 | 0.18097 | -0.1087 | -0.1085 | -0.10818 |
-0.5 | 0.18132 | 0.18115 | 0.18097 | -0.09107 | -0.0909 | -0.09054 |
-0.25 | 0.18132 | 0.18115 | 0.18097 | -0.04695 | -0.0468 | -0.04649 |
0 | 0.18132 | 0.18115 | 0.18097 | -0.00287 | -0.003 | -0.00246 |
12 | 0.18135 | 0.18119 | 0.181 | 2.11373 | 2.1138 | 2.112353 |
23 | 0.18138 | 0.18122 | 0.18104 | 4.05395 | 4.0539 | 4.05098 |
23.5 | 0.18138 | 0.18122 | 0.18104 | 4.142144 | 4.1421 | 4.139073 |
23.75 | 0.18139 | 0.18122 | 0.18104 | 4.186265 | 4.1862 | 4.183144 |
24 | 0.18138 | 0.18122 | 0.18104 | 4.23035 | 4.2303 | 4.2272 |
25 | 0.18139 | 0.18122 | 0.18104 | 4.406736 | 4.4067 | 4.403448 |
26 | 0.18139 | 0.18123 | 0.18105 | 4.583117 | 4.5831 | 4.579667 |
26.5 | 0.18139 | 0.18123 | 0.1805 | 4.671308 | 4.6713 | 4.667844 |
27 | 0.18139 | 0.18123 | 0.18105 | 4.759506 | 4.7595 | 4.755963 |
VDIFF (mV) | VCM (V) | VREF (V) | VOUT, Differential (V) |
---|---|---|---|
26.1 | 12 | 0.18104 | 4.59735 |
26.1 | 15 | 0.18991 | 4.5966 |
26.1 | 9 | 0.17217 | 4.59804 |
26.1 | 25 | 0.21945 | 4.59397 |
26.1 | 0 | 0.14555 | 4.60547 |