SLYT803B october 2020 – october 2020 BQ24610 , BQ25713 , BQ25790 , LM66100 , LM74700-Q1
A multibattery management system that can share the load accurately makes it easier to stack batteries. For example, a 4S4P Li-ion battery pack has four parallel paths, and each of those paths has four series cells.
Table 1 lists the specifications for a multibattery management system.
Specification | Value |
---|---|
Battery chemistry | Li-ion |
Cell voltage | 3.6 V to 4.2 V (when fully charged) |
Battery configuration | 4S4P |
Maximum pack voltage | 14.4 V to 16.8 V (when fully charged) |
Input voltage of the system | 12 V or 24 V (sometimes with a 19-V laptop charger used as the input) |
Output voltage of the system | 12 V or 24 V |
Figure 2 shows a multibattery system with five stages: battery charging, battery gauging and protection, DC-to-DC converter or controller stage, ORing control, and load sharing.