Figure 7-1 illustrates the system-level performance of the LM74701-Q1 under:
- Input micro-short interruptions
(LV124-E10 test) and AC superimposed frequency (LV124-E06) requiring a
reverse-current blocking feature to hold up the output voltage. An ideal diode
controller is not expected to engage VDS clamp operation.
- An ISO 7637-2 Pulse 1 transient
event (a –100-V transient) where the ideal diode controller engages into VDS
clamp operation and energy dissipates across the MOSFET to achieve TVS-less
operation.
- ISO 7637-2 Pulses 2A and 2B
transient events.
- ISO 16750-2 Pulse 5B suppressed
load dump event (with a suppressed load dump of 35 V).
- ISO 7637-2 Pulses 3A and 3B,
short-duration transient events filtered by input and output capacitors that do
not affect device performance nor output voltage levels.
Certain automotive ECU designs consist
of loads that are always powered on and demand overall low system quiescent current
during active operation. For TVS-less input reverse-polarity protection of always-on
systems, the LM74721-Q1 ideal diode controller has a typical active quiescent
current of 25 µA.