SLYT826 April   2022 DRV5055 , DRV5056 , TMAG5170 , TMAG5273

 

  1. 1Introduction
  2. 2Magnet-to-sensor orientations
  3. 3Effect of device package type on sensed magnetic flux density
  4. 4Tools for determining the best magnet and sensor distance
  5. 5Conclusion

Conclusion

Contact-based position sensing solutions such as potentiometers have issues with wear and tear that reduce product lifetime and reliability. Using a magnet and a linear Hall-effect sensor instead to create a contactless linear position sensing implementation addresses these reliability issues.

To properly design a contactless Hall-based position sensing system, keep in mind the magnet-to-sensor orientation and device package type in order to build a contactless Hall-based linear movement sensing system.