SNAA386 November 2023 CDCE6214 , CDCE6214-Q1 , CDCE6214Q1TM , LMK00301 , LMK00304 , LMK00306 , LMK00308 , LMK00334 , LMK00334-Q1 , LMK00338 , LMK03318 , LMK03328 , LMK3H0102 , LMK6C , LMK6H , LMKDB1104 , LMKDB1108 , LMKDB1120 , LMKDB1204
Table 5-3 shows the result of the SSC PNA capture after post processing using the PCIe Gen 6.0 filters. With the addition of SSC, each of the filter combinations continue to pass the PCIe Gen 6.0 limit of 100 fs of RMS jitter.
PCIe Gen | Clock Architecture | Noise Fold | Filter Combination | PLL1 f1 | PLL1 ζ1 | PLL2 f2 | PLL2 ζ2 | CDR f3 | Jitter (fs) | Limit (fs) | Status |
---|---|---|---|---|---|---|---|---|---|---|---|
6 | CCS | 3 | 1 | 5.000e+5 | 14.0 | 5.000e+5 | 14.0 | 1.000e+7 | 10.825 | 100.0 | PASS |
6 | CCS | 3 | 2 | 5.000e+5 | 14.0 | 5.000e+5 | 0.73 | 1.000e+7 | 12.809 | 100.0 | PASS |
6 | CCS | 3 | 3 | 5.000e+5 | 14.0 | 1.000e+6 | 14.0 | 1.000e+7 | 19.740 | 100.0 | PASS |
6 | CCS | 3 | 4 | 5.000e+5 | 14.0 | 1.000e+6 | 0.73 | 1.000e+7 | 17.380 | 100.0 | PASS |
6 | CCS | 3 | 5 | 5.000e+5 | 0.73 | 5.000e+5 | 14.0 | 1.000e+7 | 12.809 | 100.0 | PASS |
6 | CCS | 3 | 6 | 5.000e+5 | 0.73 | 5.000e+5 | 0.73 | 1.000e+7 | 7.595 | 100.0 | PASS |
6 | CCS | 3 | 7 | 5.000e+5 | 0.73 | 1.000e+6 | 14.0 | 1.000e+7 | 22.194 | 100.0 | PASS |
6 | CCS | 3 | 8 | 5.000e+5 | 0.73 | 1.000e+6 | 0.73 | 1.000e+7 | 18.944 | 100.0 | PASS |
6 | CCS | 3 | 9 | 1.000e+6 | 14.0 | 5.000e+5 | 14.0 | 1.000e+7 | 19.740 | 100.0 | PASS |
6 | CCS | 3 | 10 | 1.000e+6 | 14.0 | 5.000e+5 | 0.73 | 1.000e+7 | 22.194 | 100.0 | PASS |
6 | CCS | 3 | 11 | 1.000e+6 | 14.0 | 1.000e+6 | 14.0 | 1.000e+7 | 21.601 | 100.0 | PASS |
6 | CCS | 3 | 12 | 1.000e+6 | 14.0 | 1.000e+6 | 0.73 | 1.000e+7 | 20.718 | 100.0 | PASS |
6 | CCS | 3 | 13 | 1.000e+6 | 0.73 | 5.000e+5 | 14.0 | 1.000e+7 | 17.380 | 100.0 | PASS |
6 | CCS | 3 | 14 | 1.000e+6 | 0.73 | 5.000e+5 | 0.73 | 1.000e+7 | 18.944 | 100.0 | PASS |
6 | CCS | 3 | 15 | 1.000e+6 | 0.73 | 1.000e+6 | 14.0 | 1.000e+7 | 20.718 | 100.0 | PASS |
6 | CCS | 3 | 16 | 1.000e+6 | 0.73 | 1.000e+6 | 0.73 | 1.000e+7 | 15.170 | 100.0 | PASS |