SNAU250 November 2020 HDC2010 , HDC2021 , HDC2022 , HDC2080
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TEMP[15:8] |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[15:8] | TEMPERATURE [15:8] | R | 00000000 | Temperature MSB |
The temperature register is a 16-bit result register in binary format (the 2 LSBs D1 and D0 are reserved bits, and must be set to 0 in formula). The result of the acquisition is always a 14-bit value, while the resolution is related to one selected in Measurement Configuration register. The temperature can be calculated from the output data with: