SNAU250 November   2020 HDC2010 , HDC2021 , HDC2022 , HDC2080

 

  1.   1
  2.   2
    1.     3
    2.     4
      1.      5
      2.      6
      3.      7
  3.   8
    1.     9
    2.     10
      1.      11
      2.      12
  4.   13
    1.     14
    2.     15
      1.      16
      2.      17
      3.      18
    3.     19
      1.      20
      2.      21
      3.      22
      4.      23
    4.     24
    5.     25
  5.   26
  6.   27
    1.     28
    2.     29
    3.     30
    4.     31
    5.     32
    6.     33
    7.     34
  7.   35

HDC2080

The HDC2080 is the standard WSON device in the HDC20xx family, with no additional protection over the RH sensor window. Unlike the HDC2021 and HDC2022, the sensor window on the HDC2080 is not centered (see Figure 1-2). When using the HDC2080, care should be taken to ensure all of the requirements in Section 2 are followed. For more information on the HDC2080, please see the HDC2080 data sheet.

GUID-20200924-CA0I-PBQX-MJT7-B6FP8VSSWKCZ-low.svg Figure 1-2 HDC2080 in WSON