SNAU250 November   2020 HDC2010 , HDC2021 , HDC2022 , HDC2080

 

  1.   1
  2.   2
    1.     3
    2.     4
      1.      5
      2.      6
      3.      7
  3.   8
    1.     9
    2.     10
      1.      11
      2.      12
  4.   13
    1.     14
    2.     15
      1.      16
      2.      17
      3.      18
    3.     19
      1.      20
      2.      21
      3.      22
      4.      23
    4.     24
    5.     25
  5.   26
  6.   27
    1.     28
    2.     29
    3.     30
    4.     31
    5.     32
    6.     33
    7.     34
  7.   35

HDC2010 in WLCSP

The HDC2010 is the only member of the HDC20xx family available in the 1.5mm × 1.5mm WLCSP/DSBGA package. The innovative DSBGA package of the HDC2010 has the RH sensing element placed on the underside of the device, rather than the topside (see Figure 1-1 ). The WLCSP package makes the HDC2010 an effective solution for cost- or space-constrained applications. For additional device information, see the HDC2010 data sheet.

GUID-20200924-CA0I-XSDP-QFGQ-KPL0XZRPL82J-low.svg Figure 1-1 HDC2010 in DSBGA Package