SNAU250 November 2020 HDC2010 , HDC2021 , HDC2022 , HDC2080
The HDC2022 is identical to the HDC2021, but instead of the removable assembly tape, this device features an IP67 rated hydrophobic protective PTFE membrane over the sensing element (see Figure 1-4). This filter is intended to be left for the lifetime of the device, and protects with 99.99% filtration efficiency for particles down to 100 nm in size. For more information on the HDC2022 and filter, see the HDC2022 data sheet.