SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFFFFE20 – Memory Fine Base Address High Register 4
15 | 0 |
ADDRESS[31:16] |
R/W-0000 0000 0000 0010 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | ADDRESS[31:16] | R/W | 0000 0000 0000 0010 | 16 Most Significant Bits of the Base Address. The Base Address sets the 22 most significant bits of the memory address. |