SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00060030 – Filter 2 KD Coefficient 0 Register
Address 00090030 – Filter 1 KD Coefficient 0 Register
Address 000C0030 – Filter 0 KD Coefficient 0 Register
31 | 16 | 15 | 0 |
KD_COEF_1 | KD_COEF_0 |
R/W-0000 0000 0000 0000 | R/W-1100 0100 0000 0001 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-16 | KD_COEF_1 | R/W | 0000 0000 0000 0000 | KD Coefficient 1, 16-bit signed coefficient, configurable to any bin using the Coefficient Control Register |
15-0 | KD_COEF_0 | R/W | 1100 0100 0000 0001 | KD Coefficient 0, 16-bit signed coefficient, configurable to any bin using the Coefficient Control Register |