SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00030004
30 | 24 |
ACOMP_D_THRESH |
R/W-000 0000 |
23 | 22 | 21 | 19 | 18 | 17 | 16 |
Reserved | ACOMP_D_SEL | ACOMP_D _POL | ACOMP_D_INT_EN | ACOMP_D_ OUT_EN |
R-00 | R/W-000 | R/W-1 | R/W-0 | R/W-0 |
15 | 14 | 8 |
Reserved | ACOMP_C_THRESH |
R-0 | R/W-000 0000 |
7 | 6 | 5 | 3 | 2 | 1 | 0 |
Reserved | ACOMP_C_SEL | ACOMP_C _POL | ACOMP_C_INT_EN | Reserved |
R-00 | R/W-000 | R/W-1 | R/W-0 | R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
30-24 | ACOMP_D_ THRESH | R/W | 000 0000 | Configures Analog Comparator D Threshold 0 = Comparator Reference of 19.53125 mV (Default) 1 = Comparator Reference of 39.0625 mV …….. 127 = Comparator Reference of 2.5 V |
23-22 | Reserved | R | 00 | |
21-19 | ACOMP_D_SEL | R/W | 000 | Configures Analog Comparator D Threshold 0 = Analog Comparator D Threshold set by ACOMP_D_THRESH (Default) 1 = Analog Comparator D Threshold set by Comparator Ramp 0 2 = Analog Comparator D Threshold set by Filter 0 Output 3 = Analog Comparator D Threshold set by Filter 1 Output 4 = Analog Comparator D Threshold set by Filter 2 Output |
18 | ACOMP_D_POL | R/W | 1 | Analog Comparator D Polarity 0 = Comparator result enabled when input falls below threshold 1 = Comparator result enabled when input exceeds threshold (Default) |
17 | ACOMP_D_INT_ EN | R/W | 0 | Analog Comparator D Interrupt Enable 0 = Disables Analog Comparator D Interrupt generation (Default) 1 = Enables Analog Comparator D Interrupt generation |
16 | ACOMP_D_OUT_ EN | R/W | 0 | Analog Comparator D DAC Output Enable 0 = Disables output of Comparator DAC D onto AD pin (Default) 1 = Enables output of Comparator DAC D onto AD pin |
15 | Reserved | R | 0 | |
14-8 | ACOMP_C_ THRESH | R/W | 000 0000 | Configures Analog Comparator C Threshold 0 = Comparator Reference of 19.53125 mV (Default) 1 = Comparator Reference of 39.0625 mV …….. 127 = Comparator Reference of 2.5 V |
7-6 | Reserved | R | 00 | |
5-3 | ACOMP_C_SEL | R/W | 000 | Configures Analog Comparator C Threshold 0 = Analog Comparator C Threshold set by ACOMP_C_THRESH (Default) 1 = Analog Comparator C Threshold set by Comparator Ramp 0 2 = Analog Comparator C Threshold set by Filter 0 Output 3 = Analog Comparator C Threshold set by Filter 1 Output 4 = Analog Comparator C Threshold set by Filter 2 Output |
2 | ACOMP_C_POL | R/W | 1 | Analog Comparator C Polarity 0 = Comparator result enabled when input falls below threshold 1 = Comparator result enabled when input exceeds threshold (Default) |
1 | ACOMP_C_INT_ EN | R/W | 0 | Analog Comparator C Interrupt Enable 0 = Disables Analog Comparator C Interrupt generation (Default) 1 = Enables Analog Comparator C Interrupt generation |
0 | Reserved | R | 0 |