SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7FA04
6 | 5 | 4 | 3 | 2 | 1 | 0 |
TMS_IN | TDI_IN | TDO_IN | FLT3_IN | FLT2_IN | FLT1_IN | FLT0_IN |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
FLT3_DIR | FLT2_DIR | FLT1_DIR | FLT0_DIR |
R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
6 | TMS_IN | R | 0 | Input Value of TMS Pin 0 = TMS pin driven low in GPIO mode 1 = TMS pin driven high in GPIO mode |
5 | TDI_IN | R | 0 | Input Value of TDI Pin 0 = TDI pin driven low in GPIO mode 1 = TDI pin driven high in GPIO mode |
4 | TDO_IN | R | 0 | Input Value of TDO Pin 0 = TDO pin driven low in GPIO mode 1 = TDO pin driven high in GPIO mode |
3 | FLT3_IN | R | 0 | Input Value of FAULT[3] Pin 0 = FAULT[3] pin driven low 1 = FAULT[3] pin driven high |
2 | FLT2_IN | R | 0 | Input Value of FAULT[2] Pin 0 = FAULT[2] pin driven low 1 = FAULT[2] pin driven high |
1 | FLT1_IN | R | 0 | Input Value of FAULT[1] Pin 0 = FAULT[1] pin driven low 1 = FAULT[1] pin driven high |
0 | FLT0_IN | R | 0 | Input Value of FAULT[0] Pin 0 = FAULT[0] pin driven low 1 = FAULT[0] pin driven high |