SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0x0008_000C – Front End Control 2 EADC DAC Value Register
Address 0x000B_000C – Front End Control 1 EADC DAC Value Register
Address 0x000E_000C – Front End Control 0 EADC DAC Value Register
15 | 14 | 13 | 0 |
DAC_DITHER_EN | Reserved | DAC_VALUE |
R/W-0 | R-0 | R/W-00 1111 1111 0000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
DAC_DITHER_ON_SAMPLE | DAC_DITHER_EN | Reserved | DAC_VALUE |
R/W-0 | R/W-0 | R-0 | R/W-00 1111 1111 0000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | DAC_DITHER_EN | R/W | 0 | DAC Dithering Enable 0 = DAC Dithering disabled (Default) 1 = DAC Dithering enabled |
14 | Reserved | R | 0 | |
13-0 | DAC_VALUE | R/W | 00 1111 1111 0000 | Programmable DAC Value, effective LSB equals 0.09765625mV |