SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00040014
28 | 27 | 24 | 23 | 21 | 20 | 19 | 16 |
SEQ11 _SH | SEQ11 | Reserved | SEQ10 _SH | SEQ10 |
R/W-0 | R/W-0000 | R-000 | R/W-0 | R/W-0000 |
15 | 13 | 12 | 11 | 8 | 7 | 5 | 4 | 3 | 0 |
Reserved | SEQ9 _SH | SEQ9 | Reserved | SEQ8 _SH | SEQ8 |
R-000 | R/W-0 | R/W-0000 | R-000 | R/W-0 | R/W-0000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
28 | SEQ11_SH | R/W | 0 | Dual channel sequence select 0 = Not selected for Dual Sampling (Default) 1 = Selected for Dual Sampling |
27-24 | SEQ11 | R/W | 0000 | Channel to be converted twelfth 0000 = ADC00 selected (Default) 0001 = ADC01 selected ……. 1111 = Temperature Sensor selected |
23-21 | Reserved | R | 000 | |
20 | SEQ10_SH | R/W | 0 | Dual channel sequence select 0 = Not selected for Dual Sampling (Default) 1 = Selected for Dual Sampling |
19-16 | SEQ10 | R/W | 0000 | Channel to be converted eleventh 0000 = ADC00 selected (Default) 0001 = ADC01 selected ……. 1111 = Temperature Sensor selected |
15-13 | Reserved | R | 000 | |
12 | SEQ9_SH | R/W | 0 | Dual channel sequence select 0 = Not selected for Dual Sampling (Default) 1 = Selected for Dual Sampling |
11-8 | SEQ9 | R/W | 0000 | Channel to be converted tenth 0000 = ADC00 selected (Default) 0001 = ADC01 selected ……. 1111 = Temperature Sensor selected |
7-5 | Reserved | R | 000 | |
4 | SEQ8_SH | R/W | 0 | Dual channel sequence select 0 = Not selected for Dual Sampling (Default) 1 = Selected for Dual Sampling |
3-0 | SEQ8 | R/W | 0000 | Channel to be converted ninth 0000 = ADC00 selected (Default) 0001 = ADC01 selected ……. 1111 = Temperature Sensor selected |