SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00050050 – DPWM 3 Blanking B Begin Register
Address 00070050 – DPWM 2 Blanking B Begin Register
Address 000A0050 – DPWM 1 Blanking B Begin Register
Address 000D0050 – DPWM 0 Blanking B Begin Register
17 | 4 | 3 | 0 |
BLANK_B_BEGIN | Reserved |
R/W-00 0000 0000 0000 | R-0000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
17-4 | BLANK_B_BEGIN | R/W | 00 0000 0000 0000 | Configures start of Comparator Blanking Window B. Low resolution register, last 4 bits are read-only. Can also define the start of the DPWMC pulse. |
3-0 | Reserved | R | 0000 |