SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7F604
31 | 24 | 23 | 16 | 15 | 8 | 7 | 0 |
BYTE3 | BYTE2 | BYTE1 | BYTE0 |
R/W-0000 0000 | R/W-0000 0000 | R/W-0000 0000 | R/W-0000 0000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-24 | BYTE3 | R/W | 0000 0000 | Last data byte transmitted from Transmit Data Buffer |
23-16 | BYTE2 | R/W | 0000 0000 | Third data byte transmitted from Transmit Data Buffer |
15-8 | BYTE1 | R/W | 0000 0000 | Second data byte transmitted from Transmit Data Buffer |
7-0 | BYTE0 | R/W | 0000 0000 | First data byte transmitted from Transmit Data Buffer |