SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The ADC12 control Finite State Machine (FSM) module controls the conversion, sequencing and storing of converted ADC data based on the configuration set by firmware. Conversions are controlled by the FSM and initiated based on the selected trigger reference. Modes of operation for ADC12 conversion are highly configurable to suit the desired application.