SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0002002C
25 | 16 | 15 | 10 | 9 | 0 |
MAX_CURRENT_UPPER | Reserved | MAX_CURRENT_LOWER |
R/W-00 0000 0000 | R-00 0000 | R/W-00 0000 0000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
25-16 | MAX_CURRENT_UPPER | R/W | 00 0000 0000 | Configures IMAX value used in Constant Power/Constant Current Calculations, when sensed value exceeds MAX_CURRENT_UPPER in Constant Power mode, setpoint will switch to Max Current mode |
15-10 | Reserved | R | 00 0000 | |
9-0 | MAX_CURRENT_LOWER | R/W | 00 0000 0000 | Configures IMAX value used in Constant Power/Constant Current Calculations, when sensed value falls below MAX_CURRENT_LOWER in Max Current mode, setpoint will switch to Constant Power mode |