SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00030008
30 | 24 |
ACOMP_F_THRESH |
R/W-000 0000 |
23 | 22 | 21 | 19 | 18 | 17 | 16 |
Reserved | ACOMP_F_ REF_SEL | ACOMP_F_SEL | ACOMP_F _POL | ACOMP_F_INT_EN | ACOMP_F_ OUT_EN |
R-0 | R/W-0 | R/W-000 | R/W-1 | R/W-0 | R/W-0 |
15 | 14 | 8 |
Reserved | ACOMP_E_THRESH |
R-0 | R/W-000 0000 |
7 | 6 | 5 | 3 | 2 | 1 | 0 |
Reserved | ACOMP_E_SEL | ACOMP_E _POL | ACOMP_E_INT_EN | ACOMP_E_ OUT_EN |
R-00 | R/W-000 | R/W-1 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
30-24 | ACOMP_F_ THRESH | R/W | 000 0000 | Configures Analog Comparator F Threshold 0 = Comparator Reference of 19.53125 mV (Default) 1 = Comparator Reference of 39.0625 mV …….. 127 = Comparator Reference of 2.5 V |
23 | Reserved | R | 0 | |
22 | ACOMP_F_REF_ SEL | R/W | 0 | Analog Comparator F Reference Select 0 = Selects internal DAC reference (Default) 1 = Selects reference driven from AD-07 pin |
21-19 | ACOMP_F_SEL | R/W | 000 | Configures Analog Comparator F Threshold 0 = Analog Comparator F Threshold set by ACOMP_F_THRESH (Default) 1 = Analog Comparator F Threshold set by Comparator Ramp 0 2 = Analog Comparator F Threshold set by Filter 0 Output 3 = Analog Comparator F Threshold set by Filter 1 Output 4 = Analog Comparator F Threshold set by Filter 2 Output |
18 | ACOMP_F_POL | R/W | 1 | Analog Comparator F Polarity 0 = Comparator result enabled when input falls below threshold 1 = Comparator result enabled when input exceeds threshold (Default) |
17 | ACOMP_F_INT_ EN | R/W | 0 | Analog Comparator F Interrupt Enable 0 = Disables Analog Comparator F Interrupt generation (Default) 1 = Enables Analog Comparator F Interrupt generation |
16 | ACOMP_F_OUT_ EN | R/W | 0 | Analog Comparator F DAC Output Enable 0 = Disables output of Comparator DAC F onto AD pin (Default) 1 = Enables output of Comparator DAC F onto AD pin |
15 | Reserved | R | 0 | |
14-8 | ACOMP_E_ THRESH | R/W | 000 0000 | Configures Analog Comparator E Threshold 0 = Comparator Reference of 19.53125 mV (Default) 1 = Comparator Reference of 39.0625 mV …….. 127 = Comparator Reference of 2.5 V |
7-6 | Reserved | R | 00 | |
5-3 | ACOMP_E_SEL | R/W | 000 | Configures Analog Comparator E Threshold 0 = Analog Comparator E Threshold set by ACOMP_E_THRESH (Default) 1 = Analog Comparator E Threshold set by Comparator Ramp 0 2 = Analog Comparator E Threshold set by Filter 0 Output 3 = Analog Comparator E Threshold set by Filter 1 Output 4 = Analog Comparator E Threshold set by Filter 2 Output |
2 | ACOMP_E_POL | R/W | 1 | Analog Comparator E Polarity 0 = Comparator result enabled when input falls below threshold 1 = Comparator result enabled when input exceeds threshold (Default) |
1 | ACOMP_E_INT _EN | R/W | 0 | Analog Comparator E Interrupt Enable 0 = Disables Analog Comparator E Interrupt generation (Default) 1 = Enables Analog Comparator E Interrupt generation |
0 | ACOMP_E_OUT_ EN | R/W | 0 | Analog Comparator E DAC Output Enable 0 = Disables output of Comparator DAC E onto AD pin (Default) 1 = Enables output of Comparator DAC E onto AD pin |