SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00020070
3 | 2 | 1 | 0 |
PCM_LATCH_EN | PCM_FE_SEL | PCM_EN |
R/W-0 | R/W-00 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
PCM_FILTER_SEL | PCM_LATCH_EN | PCM_FE_SEL | PCM_EN |
R/W-00 | R/W-0 | R/W-00 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
3 | PCM_LATCH_EN | R/W | 0 | Enables latching of Peak Current Flag to end of frame 0 = PCM Flag is not latched to end of PCM Frame (Default) 1 = PCM Flag is latched to end of PCM Frame |
2-1 | PCM_FE_SEL | R/W | 00 | Selects source of Front End Comparator output for Analog Peak Current Mode Control 0 = Front End Control 0 Comparator output selected (Default) 1 = Front End Control 1 Comparator output selected 2 = Front End Control 2 Comparator output selected |
0 | PCM_EN | R/W | 0 | Analog Peak Current Mode Control Module Enable 0 = Analog Peak Current Mode Control Module disabled (Default) 1 = Analog Peak Current Mode Control Module enabled |