SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0006001C – Filter 2 Coefficient Configuration Register
Address 0009001C – Filter 1 Coefficient Configuration Register
Address 000C001C – Filter 0 Coefficient Configuration Register
27 | 26 | 24 |
BIN6_ALPHA | BIN6_CONFIG |
R/W-0 | R/W-000 |
23 | 22 | 20 | 19 | 18 | 16 |
BIN5_ALPHA | BIN5_CONFIG | BIN4_ALPHA | BIN4_CONFIG |
R/W-0 | R/W-000 | R/W-0 | R/W-000 |
15 | 14 | 12 | 11 | 10 | 8 |
BIN3_ALPHA | BIN3_CONFIG | BIN2_ALPHA | BIN2_CONFIG |
R/W-0 | R/W-000 | R/W-0 | R/W-000 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BIN1_ALPHA | BIN1_CONFIG | BIN0_ALPHA | BIN0_CONFIG |
R/W-0 | R/W-000 | R/W-0 | R/W-000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
27 | BIN6_ALPHA | R/W | 0 | Selects which alpha value to use in Bin 6 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample 0 = Bank 0 KD Alpha (KD_ALPHA_0) selected (Default) 1 = Bank 1 KD Alpha (KD_ALPHA_1) selected |
26-24 | BIN6_CONFIG | R/W | 000 | Selects which coefficient set to place in Bin 6 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample. 0 = Coefficient Set A Selected (Default) 1 = Coefficient Set B Selected 2 = Coefficient Set C Selected 3 = Coefficient Set D Selected 4 = Coefficient Set E Selected 5 = Coefficient Set F Selected 6 = Coefficient Set G Selected |
23 | BIN5_ALPHA | R/W | 0 | Selects which alpha value to use in Bin 5 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample 0 = Bank 0 KD Alpha (KD_ALPHA_0) selected (Default) 1 = Bank 1 KD Alpha (KD_ALPHA_1) selected |
22-20 | BIN5_CONFIG | R/W | 000 | Selects which coefficient set to place in Bin 5 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample. 0 = Coefficient Set A Selected (Default) 1 = Coefficient Set B Selected 2 = Coefficient Set C Selected 3 = Coefficient Set D Selected 4 = Coefficient Set E Selected 5 = Coefficient Set F Selected 6 = Coefficient Set G Selected |
19 | BIN4_ALPHA | R/W | 0 | Selects which alpha value to use in Bin 4 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample 0 = Bank 0 KD Alpha (KD_ALPHA_0) selected (Default) 1 = Bank 1 KD Alpha (KD_ALPHA_1) selected |
18-16 | BIN4_CONFIG | R/W | 000 | Selects which coefficient set to place in Bin 4 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample. 0 = Coefficient Set A Selected (Default) 1 = Coefficient Set B Selected 2 = Coefficient Set C Selected 3 = Coefficient Set D Selected 4 = Coefficient Set E Selected 5 = Coefficient Set F Selected 6 = Coefficient Set G Selected |
15 | BIN3_ALPHA | R/W | 0 | Selects which alpha value to use in Bin 3 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample 0 = Bank 0 KD Alpha (KD_ALPHA_0) selected (Default) 1 = Bank 1 KD Alpha (KD_ALPHA_1) selected |
14-12 | BIN3_CONFIG | R/W | 000 | Selects which coefficient set to place in Bin 3 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample. 0 = Coefficient Set A Selected (Default) 1 = Coefficient Set B Selected 2 = Coefficient Set C Selected 3 = Coefficient Set D Selected 4 = Coefficient Set E Selected 5 = Coefficient Set F Selected 6 = Coefficient Set G Selected |
11 | BIN2_ALPHA | R/W | 0 | Selects which alpha value to use in Bin 2 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample 0 = Bank 0 KD Alpha (KD_ALPHA_0) selected (Default) 1 = Bank 1 KD Alpha (KD_ALPHA_1) selected |
10-8 | BIN2_CONFIG | R/W | 000 | Selects which coefficient set to place in Bin 2 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample. 0 = Coefficient Set A Selected (Default) 1 = Coefficient Set B Selected 2 = Coefficient Set C Selected 3 = Coefficient Set D Selected 4 = Coefficient Set E Selected 5 = Coefficient Set F Selected 6 = Coefficient Set G Selected |
7 | BIN1_ALPHA | R/W | 0 | Selects which alpha value to use in Bin 1 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample 0 = Bank 0 KD Alpha (KD_ALPHA_0) selected (Default) 1 = Bank 1 KD Alpha (KD_ALPHA_1) selected |
6-4 | BIN1_CONFIG | R/W | 000 | Selects which coefficient set to place in Bin 1 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample. 0 = Coefficient Set A Selected (Default) 1 = Coefficient Set B Selected 2 = Coefficient Set C Selected 3 = Coefficient Set D Selected 4 = Coefficient Set E Selected 5 = Coefficient Set F Selected 6 = Coefficient Set G Selected |
3 | BIN0_ALPHA | R/W | 0 | Selects which alpha value to use in Bin 0 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample 0 = Bank 0 KD Alpha (KD_ALPHA_0) selected (Default) 1 = Bank 1 KD Alpha (KD_ALPHA_1) selected |
2-0 | BIN0_CONFIG | R/W | 000 | Selects which coefficient set to place in Bin 1 of Non-Linear Table. These bits are shadowed and updated to filter when filter is not processing an EADC sample. 0 = Coefficient Set A Selected (Default) 1 = Coefficient Set B Selected 2 = Coefficient Set C Selected 3 = Coefficient Set D Selected 4 = Coefficient Set E Selected 5 = Coefficient Set F Selected 6 = Coefficient Set G Selected |