SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The Boot ROM and the Boot Flash are key elements in the use of the UCD3138, which provide capability to examine, and modify memory and registers and download programs into the device. They also offer security for production programs.
Programming the checksum in the Flash without proper precautions can render the UCD3138 in state where it is not re-programmable any further. To avoid program flash lockout, see Section 3.2.4.