SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The ACOMP_x_OUT_EN bit when set, puts the DAC value out on the ADC pin, which can be used as an external reference. Consult the UCD3138 device datasheet for additional information. When this bit is enabled, obviously the comparator output signals are not valid.