SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFFFFD34
15 | 0 |
LOC |
R/W-0000 0000 0000 0000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | LOC | R/W | 0000 0000 0000 0000 | These 16 bits represent the peripheral location bits, which correspond to each of the 16 peripheral selects. 0 = Peripheral is internal (Default) 1 = Peripheral is external |