SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 0005006C – DPWM 3 Auto Switch High Lower Thresh Register
Address 0007006C – DPWM 2 Auto Switch High Lower Thresh Register
Address 000A006C – DPWM 1 Auto Switch High Lower Thresh Register
Address 000D006C – DPWM 0 Auto Switch High Lower Thresh Register
17 | 4 | 3 | 0 |
AUTO_SWITCH_HIGH_LOWER | Reserved |
R/W-00 0000 0000 0000 | R-0000 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
17-4 | AUTO_SWITCH _HIGH_UPPER | R/W | 00 0000 0000 0000 | Configures lower threshold for Auto Switch Mode High operation. Mode switching does not occur between Auto Switch High Upper and Auto Switch High Lower thresholds. Low resolution register, last 4 bits are read-only. |
3-0 | Reserved | R | 0000 |