SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address 00040094
22 | 21 | 20 | 19 | 18 | 17 | 16 |
AVG5_CONFIG | AVG5_EN | Reserved | AVG4_CONFIG | AVG4 |
R/W-00 | R/W-0 | R-0 | R/W-00 | R/W-0 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | AVG3_CONFIG | AVG3_EN | Reserved | AVG2_CONFIG | AVG2 |
R-0 | R/W-00 | R/W-0 | R-0 | R/W-00 | R/W-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | AVG1_CONFIG | AVG1_EN | Reserved | AVG0_CONFIG | AVG0 |
R-0 | R/W-00 | R/W-0 | R-0 | R/W-00 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
22-21 | AVG5_CONFIG | R/W | 00 | ADC Averaging Module 5 Configuration 0 = Moving average of 4 samples (Default) 1 = Moving average of 8 samples 2 = Moving average of 16 samples 3 = Moving average of 32 samples |
20 | AVG5_EN | R/W | 0 | ADC Averaging Module 5 Enable 0 = ADC Averaging Disabled (Default) 1 = ADC Averaging Enabled |
19 | Reserved | R | 0 | |
18-17 | AVG4_CONFIG | R/W | 00 | ADC Averaging Module 4 Configuration 0 = Moving average of 4 samples (Default) 1 = Moving average of 8 samples 2 = Moving average of 16 samples 3 = Moving average of 32 samples |
16 | AVG4_EN | R/W | 0 | ADC Averaging Module 4 Enable 0 = ADC Averaging Disabled (Default) 1 = ADC Averaging Enabled |
15 | Reserved | R | 0 | |
14-13 | AVG3_CONFIG | R/W | 00 | ADC Averaging Module 3 Configuration 0 = Moving average of 4 samples (Default) 1 = Moving average of 8 samples 2 = Moving average of 16 samples 3 = Moving average of 32 samples |
12 | AVG3_EN | R/W | 0 | ADC Averaging Module 3 Enable 0 = ADC Averaging Disabled (Default) 1 = ADC Averaging Enabled |
11 | Reserved | R | 0 | |
10-9 | AVG2_CONFIG | R/W | 00 | ADC Averaging Module 2 Configuration 0 = Moving average of 4 samples (Default) 1 = Moving average of 8 samples 2 = Moving average of 16 samples 3 = Moving average of 32 samples |
8 | AVG2_EN | R/W | 0 | ADC Averaging Module 4 Enable 0 = ADC Averaging Disabled (Default) 1 = ADC Averaging Enabled |
7 | Reserved | R | 0 | |
6-5 | AVG1_CONFIG | R/W | 00 | ADC Averaging Module 1 Configuration 0 = Moving average of 4 samples (Default) 1 = Moving average of 8 samples 2 = Moving average of 16 samples 3 = Moving average of 32 samples |
4 | AVG1_EN | R/W | 0 | ADC Averaging Module 1 Enable 0 = ADC Averaging Disabled (Default) 1 = ADC Averaging Enabled |
3 | Reserved | R | 0 | |
2-1 | AVG0_CONFIG | R/W | 00 | ADC Averaging Module 0 Configuration 0 = Moving average of 4 samples (Default) 1 = Moving average of 8 samples 2 = Moving average of 16 samples 3 = Moving average of 32 samples |
0 | AVG0_EN | R/W | 0 | ADC Averaging Module 0 Enable 0 = ADC Averaging Disabled (Default) 1 = ADC Averaging Enabled |